Skip to main content
Renesas Electronics Corporation
Single Channel IO-Link Physical Layer Master/Device Transceiver with Enhanced Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG15
Lead Count (#):15
Pkg. Dimensions (mm):2.41 x 1.61 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)15
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Internal TVS Surge ProtectionNo
Pitch (mm)0.4
Pkg. Dimensions (mm)2.41 x 1.61 x 0.6
Qty. per Reel (#)2500
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 125°C
Advanced FeaturesEmbedded reverse polarity, Embedded overvoltage protection, Embedded surge protection
Channels (#)1
Length (mm)2.41
MOQ2500
Master/DeviceM/D
Qty. per Carrier (#)0
Reel Size (in)7
Slew Rate (V/µs)140
Supply Voltage (V)9 - 36
Tape & ReelYes
Thickness (mm)0.6
Width (mm)1.61

Description

The RH4Z2501 is a line driver/level shifter IC for IO-Link communication with integrated protection. It addresses the IO-Link physical layer for sensor and actuator applications. The IC can also be used as a single-channel master transceiver. An OWI communication interface is available for device configuration and status monitoring. The output drivers support push-pull operation with an RDS(ON) below 2.5Ω across the full operating temperature range. Fabricated using a robust CMOS mixed-signal technology, the RH4Z2501 withstands short supply voltage peaks of up to 60V.