| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PTSP0014JB-A |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Pkg. Type | TSSOP |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Longevity | 2027 Dec |
| Bandwidth (MHz) | 6 |
| CMRR (dB) | 80 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 4.5 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage CMOS Quad Operational AmplifierHigh Drivability and High Slew Rate, Output Full Range |
| Gain Min | 60dB |
| IBIAS (nA) | 0.001 |
| IS (mA) | 0.7 |
| IS per Amp (mA) | 0.7 |
| Input Offset Voltage Vio (Max) (mV (±)) | 9 |
| Lead Compliant | No |
| Lead Count (#) | 14 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 9 |
| Output Voltage Swing Range (V) | VDD-0.3 - VSS+0.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Process | CMOS |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 4.5 - 32 |
| Slew Rate (V/µs) | 8 |
| Supply Current Icc/Idd (Max) (mA) | 0.7 |
| Supply Voltage Vcc Range | 4.5 - 32 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 4.5 |
| Width (mm) | 4.4 |
The READ4606G is a quad CMOS operational amplifier (op amp) for industrial and consumer equipment. It features a high voltage (36V Max. power supply voltage) and high slew rate (8V/μs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.