Skip to main content
Automotive-Grade, Low-Voltage Drive, Input Output Full Range, CMOS Quad Operational Amplifier, VIO ≤ ±6mV, SR = 0.35V/μs

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code:
Lead Count (#): 14
Pkg. Dimensions (mm):
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
ECCN (US) EAR99
HTS (US) 8542.33.0001
Pb (Lead) Free Yes

Product Attributes

Pkg. Type TSSOP
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Automotive Qual. Yes
Bandwidth (MHz) 0.55
CMRR (dB) 80
Channels (#) 4
Common Mode Input Voltage Range (V) 0.3 - 6.5
Enable -
Family Name General-purpose Op Amps
Function Automotive Grade Low Voltage CMOS Quad Operational AmplifierUltra-Small Low Voltage Drive, Input Output Full Range
Gain Min 60dB
IBIAS (nA) 0.001
IS (mA) 0.16
IS per Amp (mA) 0.04
Input Offset Voltage Vio (Max) (mV (±)) 6
Lead Compliant Yes
Lead Count (#) 14
Length (mm) 5
Longevity 2027 Dec
MOQ 2500
Min Operating Temperature (°C) -40
Offset Voltage (Max) (mV) 6
Output Voltage Swing Range (V) VDD+0.1 - VSS+0.1
Pb (Lead) Free Yes
Pb Free Category Yes
Pitch (mm) 0.65
Process CMOS
Qty. per Reel (#) 2500
Qualification Level Automotive(AEC-Q100 Compliant)
Rail-to-Rail Input Yes
Rail-to-Rail Output Yes
Simulation Model Available SPICE
Single Supply Voltage Range (V) 0.3 - 6.5
Slew Rate (V/µs) 0.35
Supply Current Icc/Idd (Max) (mA) 0.04
Supply Voltage Vcc Range 0.3 - 6.5
Tape & Reel Yes
Temp. Range (°C) -40 to +125
Thermal Shutdown No
Topology [Rail 1] -
VS (Max) (V) 6.5
VS (Min) (V) 0.3
Width (mm) 4.4

Description

The READ4353J is an input and output full range quad CMOS operational amplifier realizing low voltage and low current consumption operation. This IC can be used with a minimum operating supply voltage of 1.8V, and in a wide ambient temperature range from -40 ˚C to +125 ˚C. It is available in an ultra-small 14-pin TSSOP package.