Skip to main content
High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: pkg_8309
Lead Count (#): 8
Pkg. Dimensions (mm): 2.9 x 2.8 x 1.03
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001
RoHS (READ2304GSN#GC0) EnglishJapanese

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pkg. Dimensions (mm) 3 x 3 x 1.03
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Bandwidth (MHz) 6
CMRR (dB) 80
Channels (#) 2
Common Mode Input Voltage Range (V) 1.8 - 5.5
Enable -
Family Name General-purpose Op Amps
Function Low Voltage CMOS Dual Operational AmplifierHigh Drivability and High Slew Rate, Input Output Full Range
Gain Min 60dB
IBIAS (nA) 0.001
IS (mA) 1.5
IS per Amp (mA) 0.75
Input Offset Voltage Vio (Max) (mV (±)) 6
Lead Compliant No
Length (mm) 3
Longevity 2027 Dec
MOQ 5000
Min Operating Temperature (°C) -40
Offset Voltage (Max) (mV) 6
Output Voltage Swing Range (V) VSS+0.2 - VDD-0.2
Pb Free Category Yes
Pitch (mm) 0.65
Pkg. Type TSSOP
Price (USD) $0.89502
Process CMOS
Qty. per Reel (#) 5000
Qualification Level Standard
Rail-to-Rail Input Yes
Rail-to-Rail Output Yes
Remarks Input/Output full swing, High slew rate
Simulation Model Available SPICE
Single Supply Voltage Range (V) 1.8 - 5.5
Slew Rate (V/µs) 8
Supply Current Icc/Idd (Max) (mA) 0.75
Supply Voltage Vcc Range 1.8 - 5.5
Tape & Reel No
Temp. Range (°C) -40 to +105
Thermal Shutdown No
Thickness (mm) 1.03
Topology [Rail 1] -
VS (Max) (V) 5.5
VS (Min) (V) 1.8
Width (mm) 3

Description

The READ2304G is an input and output full-range dual CMOS operational amplifier that realizes high drivability and high slew rate. This IC can be used in minimum operating supply voltages from 2.5V and in a wide ambient temperature range from -40 °C to +105 °C.

The READ2304G is available in ultra-small 8-pin TSSOP and MSOP packages.