| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | PVSP0008JA-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Pkg. Type | MSOP |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Automotive Qual. | Yes |
| Bandwidth (MHz) | 4 |
| CMRR (dB) | 100 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 3 - 32 |
| Dual Supplies (±V) | 16 - 16 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | Automotive Grade High Voltage Bipolar Dual Operational AmplifierHigh Speed, Wide Band, Low Input Offset Voltage VIO max 1mVAll Temperature (-40 to 125deg.) Rating |
| Gain Min | 25000 |
| IBIAS (nA) | 6 |
| IOUT (A) | 0.03 |
| IS (mA) | 4.3 |
| IS per Amp (mA) | 2.15 |
| Input Offset Voltage Vio (Max) (mV (±)) | 1 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 2.9 |
| MOQ | 5000 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 1 |
| Output Voltage Swing Range (V) | VOL1 +13.7 - -13.7, VOL2 +13.5 - -13.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Process | Bipolar |
| Qty. per Reel (#) | 5000 |
| Qualification Level | Automotive(AEC-Q100 Compliant) |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 3 - 32 |
| Slew Rate (V/µs) | 7 |
| Supply Current Icc/Idd (Max) (mA) | 6 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 32 |
| VS (Min) (V) | 3 |
| Vcc (V) | 3 - 32 |
| Width (mm) | 2.8 |
The REAC842J is a single-power and dual operational amplifier featuring low input offset voltage (VIO ≤ ±1mV) and low input offset voltage temperature drift in Ta = -40 °C to +125 °C. It incorporates a high-speed PNP transistor, enhancing characteristics such as slew rate, gain bandwidth product, and stabilization of the withstand load capacitance, all without crossover distortion compared to REAC1251.
As this is a high slew rate product, it is able to provide high-speed signal amplification and can be applied to a wide range of sensor applications such as motors. Moreover, due to its small package (MSOP), mounting in the vicinity of the sensor becomes possible, which makes the board smaller and increases design freedom.