Skip to main content
Renesas Electronics Corporation
Automotive-Grade, Low-Input Offset Voltage (VIO Max. 1mV), High-Speed, Wide Band, Bipolar Dual Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOP
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Automotive Qual.Yes
Bandwidth (MHz)4
CMRR (dB)100
Channels (#)2
Common Mode Input Voltage Range (V)3 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionAutomotive Grade High Voltage Bipolar Dual Operational AmplifierHigh Speed, Wide Band, Low Input Offset Voltage VIO max 1mVAll Temperature (-40 to 125deg.) Rating
Gain Min25000
IBIAS (nA)6
IOUT (A)0.03
IS (mA)4.3
IS per Amp (mA)2.15
Input Offset Voltage Vio (Max) (mV (±))1
Lead CompliantYes
Lead Count (#)8
Length (mm)5.2
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)1
Output Voltage Swing Range (V)VOL1 +13.7 - -13.7, VOL2 +13.5 - -13.5
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)1.27
Price (USD)$1.96
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelAutomotive(AEC-Q100 Compliant)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)7
Supply Current Icc/Idd (Max) (mA)6
Tape & ReelYes
Temp. Range (°C)-40 to +125
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)3
Vcc (V)3 - 32
Width (mm)4.4

Description

The REAC842J is a single-power and dual operational amplifier featuring low input offset voltage (VIO ≤ ±1mV) and low input offset voltage temperature drift in Ta = -40 °C to +125 °C. It incorporates a high-speed PNP transistor, enhancing characteristics such as slew rate, gain bandwidth product, and stabilization of the withstand load capacitance, all without crossover distortion compared to REAC1251.

As this is a high slew rate product, it is able to provide high-speed signal amplification and can be applied to a wide range of sensor applications such as motors. Moreover, due to its small package (MSOP), mounting in the vicinity of the sensor becomes possible, which makes the board smaller and increases design freedom.