Skip to main content
Renesas Electronics Corporation
Low-Input Offset Voltage (VIO Max. 1mV), High-Speed, Wide Band, Bipolar Dual Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSOP
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Bandwidth (MHz)4
CMRR (dB)100
Channels (#)2
Common Mode Input Voltage Range (V)3 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational Amplifier Low Input Offset Voltage VIO max 1mV
Gain Min25000
IBIAS (nA)6
IOUT (A)0.03
IS (mA)4.3
IS per Amp (mA)2.15
Input Offset Voltage Vio (Max) (mV (±))1
Lead CompliantNo
Lead Count (#)8
Length (mm)5.2
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)1
Output Voltage Swing Range (V)VOL1+13.7(Min.)-13.7(Max)VOL2+13.5(Min.)-13.5(Max)
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)1.27
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)7
Supply Current Icc/Idd (Max) (mA)6
Tape & ReelYes
Temp. Range (°C)-40 to +125
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)3
Vcc (V)3 - 32
Width (mm)4.4

Description

The REAC842G is a single power and dual operational amplifier featuring a low input offset voltage (VIO ≤ ±1mV) and low input offset voltage temperature drift. It incorporates a high-speed PNP transistor, enhancing characteristics such as slew rate, gain bandwidth, and stabilization of the withstand load capacitance, all without crossover distortion. As a high slew rate product, it provides high-speed signal amplification suitable for a wide range of sensor applications, including motors. Additionally, its small MSOP package allows for mounting near sensors, reducing board size and increasing design flexibility.