Skip to main content
IGBT Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:CMPAK
Pkg. Code:pkg_911
Lead Count (#):5
Pkg. Dimensions (mm):2 x 1.25 x 1.1
Pitch (mm):

Environmental & Export Classifications

RoHS (D3CYD08CME-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCMPAK
Family NameIGBT Drivers
Lead CompliantYes
Lead Count (#)5
Length (mm)1
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)1 x 2 x 1.1
Tape & ReelNo
Thickness (mm)1.1
Width (mm)2

Description

Support is limited to customers who have already adopted these products.

These products directly drive Renesas IGBTs for strobe, simplifying circuit design.