| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | pkg_453 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 15 x 8.4 x 2.35 |
| Pitch (mm): |
| RoHS (D30LDT3595FP#H0P) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SSOP |
| Carrier Type | Tape & Reel |
| Advanced Features | 24bit Serialin Parallelout LED DriverVo:30Vmax, 3.3V Logic level Input available |
| Device Functions | Operation Panel Display |
| Family Name | High Voltage Logic Drivers |
| Lead Compliant | Yes |
| Lead Count (#) | 36 |
| Length (mm) | 15 |
| MOQ | 1000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 15 x 8 x 2.35 |
| Tape & Reel | No |
| Target applications | Amusement, Digital consumer |
| Thickness (mm) | 2.35 |
| Width (mm) | 8 |
Support is limited to customers who have already adopted these products.
It is ideal for LED illumination applications.