Skip to main content
Renesas Electronics Corporation
High Voltage Logic Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:DIP
Pkg. Code:pkg_697
Lead Count (#):20
Pkg. Dimensions (mm):24 x 6 x 5.08
Pitch (mm):

Environmental & Export Classifications

RoHS (D15LD74ANP#T0P)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIP
Carrier TypeEmbossed Tape
Advanced Features8bit Dtype FlipFlop Driver (with clear)Vo:15Vmax, 3.3V/5V Logic level Input available
Device FunctionsOperation Panel Display
Family NameHigh Voltage Logic Drivers
Lead CompliantYes
Lead Count (#)20
Length (mm)24
MOQ1000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 6 x 5.08
Tape & ReelNo
Target applicationsAmusement, Digital consumer
Thickness (mm)5.08
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

It is ideal for LED illumination applications.