Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

VersaClock 8 Programmable Clock Synthesizer/Jitter Attenuator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:QV0040AA
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Reel (#)0
Diff. Outputs9
Input TypeLVCMOS, CML, LVDS, HCSL, LVPECL, Crystal
Outputs (#)18
Package Area (mm²)25
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Advanced FeaturesSpread Spectrum, Hitless Switching
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
ApplicationSwitches, Routers, Synchronous Ethernet, Telecom, Jitter Attenuator for PHY or Switches
ArchitectureCommon, SRIS, SRNS
Assembly LocationTAIWAN
Core Voltage (V)1.8V, 2.5V, 3.3V
Diff. Inputs2
Diff. Output SignalingLP-HCSL, LVDS, LVPECL, LVCMOS
Family NameVersaClock® 8
Fractional Output Dividers (#)3
FunctionSynthesizer/Jitter Attenuator
Input Freq (MHz)650, 150
Inputs (#)2
Length (mm)5
MOQ490
Output Banks (#)6
Output Freq Range (MHz)0.008 - 650
Output Impedance34, 85, 100
Output TypeLVDS, LP-HCSL, LVCMOS, LVPECL
Output Voltage (V)1.8V, 2.5V, 3.3V
Phase Jitter Typ RMS (fs)102
Pitch (mm)0.4
Price (USD)$7.161
Product CategoryVersaClock, Jitter Attenuators, Network Synchronization, PCI Express Clocks, Programmable Clocks
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Wafer Fab LocationTAIWAN
Width (mm)5

Description

The RC313xxA (RC31312A and RC31309A) is a member of Renesas' VersaClock® 8 programmable clock generator/jitter attenuator family. The device is comprised of a programmable fractional-N DPLL for ultra-low phase noise clocking and jitter attenuation, and an Analog PLL (APLL) driving three independent programmable fractional output dividers (FOD) and individual IODs on each of the seven output banks. The devices can simultaneously provide low-phase jitter non-spreading clocks for Ethernet and storage applications and spread-spectrum PCIe Gen7 clocks.

Up to 18 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.