Skip to main content
VersaClock 7 Programmable Jitter Attenuator Family
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NDG48
Lead Count (#): 48
Pkg. Dimensions (mm): 6.0 x 6.0 x 0.9
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type VFQFPN
Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.9
Qty. per Reel (#) 2500
Diff. Outputs 12
Input Type Crystal, LVDS, LP-HCSL, LVCMOS
Outputs (#) 24
Package Area (mm²) 36
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Advanced Features JESD204B/C, Spread Spectrum, Hitless Switching
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
Application Switches, Routers, Synchronous Ethernet, Telecom, Jitter Attenuator for PHY or Switches
Architecture Common, SRIS, SRNS
C-C Jitter Max P-P (ps) 50
Clock Support T-TSC, G.8262, G.8262.1
Core Voltage (V) 1.8V, 2.5V, 3.3V
Diff. Inputs 2
Diff. Output Signaling LP-HCSL, LVDS, LVPECL, LVCMOS
Family Name VersaClock® 7
Fractional Output Dividers (#) 3
Function Generator
Input Freq (MHz) 1 - 650
Inputs (#) 2
Length (mm) 6
MOQ 2500
Output Banks (#) 6
Output Freq Range (MHz) 0.001 - 650
Output Impedance 85, 100
Output Skew (ps) 30
Output Type LVDS, LP-HCSL, LVCMOS
Output Voltage (V) 1.8V, 2.5V, 3.3V
Period Jitter Max P-P (ps) 50
Phase Jitter Typ RMS (fs) 150
Phase Jitter Typ RMS (ps) 0.15
Pitch (mm) 0.4
Power Consumption Typ (mW) 1000
Product Category VersaClock
Prog. Clock Yes
Prog. Interface OTP, I2C, SPI, SMBUS, EEPROM
Published No
Reel Size (in) 13
Reference Output No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Supply Voltage (V) 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 0.9
Width (mm) 6

Description

The RC31xxxB (RC31008B and RC31012B) are small form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock® 7 family

Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.