Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LTW32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 1.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | LGA |
| Lead Count (#) | 32 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 1.0 |
| Qty. per Reel (#) | 0 |
| Diff. Outputs | 5 |
| Input Type | LVDS, LP-HCSL, LVCMOS |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | JESD204B/C, Spread Spectrum, Hitless Switching |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7 |
| Application | Switches, Routers, Synchronous Ethernet, Telecom, Jitter Attenuator for PHY or Switches |
| Architecture | Common, SRIS, SRNS |
| C-C Jitter Max P-P (ps) | 50 |
| Clock Support | T-TSC, G.8262, G.8262.1 |
| Core Voltage (V) | 1.8V, 2.5V, 3.3V |
| Diff. Inputs | 2 |
| Diff. Output Signaling | LP-HCSL, LVDS, LVPECL, LVCMOS |
| Family Name | VersaClock® 7 |
| Fractional Output Dividers (#) | 3 |
| Function | Generator |
| Input Freq (MHz) | 1 - 650 |
| Inputs (#) | 2 |
| Length (mm) | 4 |
| Longevity | 2040 Apr |
| MOQ | 490 |
| Output Freq Range (MHz) | 0.001 - 650 |
| Output Impedance | 85, 100 |
| Output Skew (ps) | 30 |
| Output Type | LVDS, LP-HCSL, LVCMOS |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V |
| Period Jitter Max P-P (ps) | 50 |
| Phase Jitter Typ RMS (fs) | 150 |
| Phase Jitter Typ RMS (ps) | 0.15 |
| Pitch (mm) | 0.4 |
| Power Consumption Typ (mW) | 1000 |
| Product Category | VersaClock, IEEE 1588, Jitter Attenuators, Network Synchronization, PCI Express Clocks, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | OTP, I2C, SPI, SMBUS, EEPROM |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 1.8 - 1.8, 2.5 - 2.5, 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 4 |
The RC31xxxB (RC31008B and RC31012B) are small form factor, fully integrated, low-power, high-performance jitter attenuators with network synchronization capabilities. The family supports JEDEC JESD204B/C for converter synchronization and SyncE for network-based synchronization. The RC31xxxB are ideal for driving converter circuits in wireless and wireline infrastructure, data center equipment, and instrumentation applications. The devices are members of Renesas' high-performance VersaClock® 7 family
Up to 27 configurations reusable across multiple designs may be stored in on-chip One-Time Programmable (OTP) memory or external I2C EEPROM. Redundant input is available for backup and used as a reference clock where needed.