| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RC22112A000GN2#BB0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | SINGAPORE |
| Lead Compliant | No |
| Lead Count (#) | 72 |
| Length (mm) | 10 |
| MOQ | 168 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Price (USD) | $20.35824 |
| Published | No |
| Qty. per Carrier (#) | 168 |
| Qty. per Reel (#) | 0 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The RC22112A regenerates and distributes ultra-low jitter clock outputs and features up to six independent frequency domains that can be locked to a free-run crystal or oscillator. The device supports multiple independent reference clocks for high-speed serial links. Input-to-input, input-to-output, and output-to-output phase skew can all be precisely managed. The device outputs ultra-low-jitter clocks that can directly synchronize SerDes running at up to 56Gbps. The device is ideal for use in 100G/200G/400G/800G telecom switch fabric cards and OTN applications.