| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NTG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Diff. Outputs | 12 |
| Outputs (#) | 48 |
| Output Banks (#) | 7 |
| Package Area (mm²) | 36 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.75 |
| Qty. per Reel (#) | 2500 |
| Qty. per Carrier (#) | 0 |
| Xtal Inputs (#) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 105°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | SINGAPORE |
| Additive Phase Jitter Typ RMS (fs) | 169 |
| Advanced Features | Programmable Clock |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6 |
| Architecture | Common, IR |
| Automotive Qual. | Yes |
| C-C Jitter Max P-P (ps) | 45 |
| C-C Jitter Typ P-P (ps) | 34 |
| Core Voltage (V) | 1.8V, 3.3V |
| Description | Automotive |
| Diff. Output Signaling | LP-HCSL, LVDS, LVCMOS |
| Family Name | AutoClock |
| Feedback Input | No |
| Freq. Stability Total (± PPM) | 30 |
| Function | Generator |
| Grade | AEC-Q100 |
| Input Freq (MHz) | 1 - 650 |
| Input Type | LVPECL, LVDS, LVCMOS, CML, HCSL |
| Inputs (#) | 2 |
| Length (mm) | 6 |
| Longevity | 2040 Apr |
| MOQ | 2500 |
| NXP Processor Function | Infotainment, Gateway, Domain Controller, Zone Controller |
| Output Freq (MHz) | 0.001MHz, 650MHz, 200MHz |
| Output Freq Range (MHz) | 0.001 - 650, 0.001 - 200 |
| Output Impedance | 100, 85, 33 |
| Output Skew (ps) | 13 |
| Output Type | LP-HCSL, LVDS, LVCMOS |
| Output Voltage (V) | 1.8V, 3.3V |
| PLL | Yes |
| Phase Jitter Typ RMS (fs) | 169 |
| Pitch (mm) | 0.4 |
| Power Consumption Typ (mW) | 850 |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Published | No |
| Reel Size (in) | 13 |
| Reference Output | Yes |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 1.8 - 1.8, 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.75 |
| Width (mm) | 6 |
| Xtal Freq (MHz) | 8 - 80 |
The RC2121 family of devices are high-performance programmable clock generators with added diagnostic features to support automotive applications. These RC2121 clock generators are ISO 9001 compliant, AEC-Q100 qualified, can function in the temperature range of -40 °C to 105 °C (Grade 2 equivalent), and provide support for the production part approval process (PPAP).