Skip to main content
Renesas Electronics Corporation
AutoClock Automotive Programmable Clock Generators
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Diff. Outputs12
Outputs (#)48
Output Banks (#)7
Package Area (mm²)36
Pkg. Dimensions (mm)6.0 x 6.0 x 0.75
Qty. per Reel (#)0
Qty. per Carrier (#)490
Xtal Inputs (#)2
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Additive Phase Jitter Typ RMS (fs)169
Advanced FeaturesProgrammable Clock
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
ArchitectureCommon, IR
Automotive Qual.Yes
C-C Jitter Max P-P (ps)45
C-C Jitter Typ P-P (ps)34
Core Voltage (V)1.8V, 3.3V
DescriptionAutomotive
Diff. Output SignalingLP-HCSL, LVDS, LVCMOS
Family NameAutoClock
Feedback InputNo
Freq. Stability Total (± PPM)30
FunctionGenerator
GradeAEC-Q100
Input Freq (MHz)1 - 650
Input TypeLVPECL, LVDS, LVCMOS, CML, HCSL
Inputs (#)2
Length (mm)6
Longevity2040 Apr
MOQ490
NXP Processor FunctionInfotainment, Gateway, Domain Controller, Zone Controller
Output Freq (MHz)0.001MHz, 650MHz, 200MHz
Output Freq Range (MHz)0.001 - 650, 0.001 - 200
Output Impedance100, 85, 33
Output Skew (ps)13
Output TypeLP-HCSL, LVDS, LVCMOS
Output Voltage (V)1.8V, 3.3V
PLLYes
Phase Jitter Typ RMS (fs)169
Pitch (mm)0.4
Power Consumption Typ (mW)850
Prog. ClockYes
Prog. InterfaceI2C
Reference OutputYes
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.75
Width (mm)6
Xtal Freq (MHz)8 - 80

Description

The RC2121 family of devices are high-performance programmable clock generators with added diagnostic features to support automotive applications. These RC2121 clock generators are ISO 9001 compliant, AEC-Q100 qualified, can function in the temperature range of -40 °C to 105 °C (Grade 2 equivalent), and provide support for the production part approval process (PPAP).