Skip to main content
Renesas Electronics Corporation
PCIe Gen7 2:8 Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Additive Phase Jitter Typ RMS (fs)42.8
Adjustable PhaseNo
Advanced FeaturesFlexible Power Sequencing, Loss of Signal Indicator, Power Down Tolerant, Automatic Clock Parking, SMBus Write Protection
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
ArchitectureCommon, SRNS, SRIS
Channels (#)2
Core Voltage (V)1.8
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs8
Family NameRC193
FunctionMultiplexer
Input Freq (MHz)1 - 400
Input TypeLVDS, HCSL
Inputs (#)1
Length (mm)6
MOQ2500
Output Banks (#)2
Output Enable (OE) Pins8
Output Freq Range (MHz)1 - 400
Output Impedance34, 85, 100
Output Skew (ps)14
Output TypeLP-HCSL
Output Voltage (V)0.8
Outputs (#)8
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Power Consumption Typ (mW)391
Product CategoryPCI Express Clocks
Prog. InterfaceSMBus
Reel Size (in)13
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Thickness (mm)0.9
VOUT Slew-rate ControlYes
Width (mm)6

Description

The RC19308 is a 2:8 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19308 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.