Skip to main content
PCIe Gen7 2:16 Clock Multiplexer

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NHG80
Lead Count (#): 80
Pkg. Dimensions (mm): 6.0 x 6.0 x 0.85
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 80
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 490
Pb (Lead) Free Yes
Pb Free Category e4 NiPdAu
Temp. Range (°C) -40 to 105°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Additive Phase Jitter Typ RMS (fs) 37
Adjustable Phase No
Advanced Features Flexible Power Sequencing, Loss of Signal Indicator, Power Down Tolerant, Automatic Clock Parking, SMBus Write Protection
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6
Architecture Common, SRIS, SRNS
Channels (#) 2
Core Voltage (V) 3.3
Diff. Inputs 2
Diff. Output Signaling LP-HCSL
Diff. Outputs 16
Family Name RC192
Function Multiplexer
Input Freq (MHz) 1 - 400
Input Type LVDS, HCSL
Inputs (#) 2
Length (mm) 6
Longevity 2040 Apr
MOQ 490
Noise Floor (dBc/Hz) -154
Output Banks (#) 2
Output Enable (OE) Pins -154
Output Freq Range (MHz) 1 - 400
Output Impedance 85, 100
Output Skew (ps) 20
Output Type LP-HCSL
Output Voltage (V) 0.8
Outputs (#) 16
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.85
Pkg. Type VFQFPN
Power Consumption Typ (mW) 534
Price (USD) $5.4301
Prog. Interface SMBus, Side-Band
Published No
Supply Voltage (V) 3.3 - 3.3
Tape & Reel No
Thickness (mm) 0.85
Width (mm) 6

Description

The RC19216 is a 2:16 PCIe Gen7 multiplexer that is backward compatible with earlier PCIe generations. The RC19216 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.