Skip to main content
1.8V PCIe Gen7 2-Output Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG20
Lead Count (#):20
Pkg. Dimensions (mm):3.0 x 3.0 x 0.9, 3.0 x 3.0 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)20
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)624
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Additive Jitter3.5fs
Additive Phase Jitter Typ RMS (fs)33
Additive Phase Jitter Typ RMS (ps)0.033
Advanced FeaturesAutomatic Clock Parking, Flexible Power Sequencing and more...
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
ArchitectureCommon, SRIS, SRNS
Core Voltage (V)1.8V, 1.8V
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs2
Family NameRC191
FunctionMultiplexer
Input Freq (MHz)1 - 400
Input TypeLVDS, HCSL
Inputs (#)1
Length (mm)3
Longevity2040 Apr
MOQ624
Output Banks (#)1
Output Freq Range (MHz)1 - 400
Output Impedance33, 85, 100
Output Skew (ps)36
Output TypeLP-HCSL
Output Voltage (V)0.8V
Outputs (#)2
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Power Consumption Typ (mW)50
Price (USD)$1.91364
Prog. InterfaceSMBus
PublishedNo
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)1
VOUT Amplitude ControlYes
VOUT Slew-rate ControlYes
Width (mm)3

Description

The RC19102 is a 1.8V 2-output PCIe Gen7 buffer that is backward compatible with earlier PCIe generations. The RC19102 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.