Skip to main content
PCIe Gen7 24-Output Clock Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NQQ100
Lead Count (#): 100
Pkg. Dimensions (mm): 8.0 x 8.0 x 0.55
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 100
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 105°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Additive Phase Jitter Typ RMS (fs) 30
Adjustable Phase No
Advanced Features Flexible Power Sequencing, Loss of Signal Indicator, Power Down Tolerant, Automatic Clock Parking, SMBus Write Protection
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7
Architecture Common, SRIS, SRNS
Channels (#) 2
Core Voltage (V) 3.3
Diff. Inputs 1
Diff. Output Signaling LP-HCSL
Diff. Outputs 24
Family Name RC19
Function Fanout Buffer
Input Freq (MHz) 1 - 400
Input Type LVDS, HCSL
Inputs (#) 1
Length (mm) 8
Longevity 2040 Apr
MOQ 3000
Noise Floor (dBc/Hz) -154
Output Banks (#) 1
Output Enable (OE) Pins -154
Output Freq Range (MHz) 1 - 400
Output Impedance 85
Output Skew (ps) 32
Output Type LP-HCSL
Output Voltage (V) 0.8
Outputs (#) 24
Pitch (mm) 0.5
Pkg. Dimensions (mm) 8.0 x 8.0 x 0.55
Pkg. Type VFQFPN
Power Consumption Typ (mW) 808
Prog. Interface SMBus, Side-Band
Published No
Reel Size (in) 13
Supply Voltage (V) 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 0.55
Width (mm) 8

Description

The RC19024 is a 24-output PCIe Gen7 buffer that is backward compatible with earlier PCIe generations. The RC19024 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.