Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
750V – 300A – IGBT Chip

Package Information

CAD Model:View CAD Model
Pkg. Type:Sawn Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSawn Wafer
Pb (Lead) FreeNo
ApplicationInverter
Channels (#)1
IC (A)300
Ic (Peak) (A)900
Lead CompliantNo
MOQ1
Nch/PchNch
Qualification LevelAutomotive
Simulation Model AvailableYes
Tape & ReelNo
TechnologyAE5
Tj (°C)185
VCE (sat) (V)1.35
VCES (V)750
VGE (Off) (V)5.5
tsc (μs)3.4

Description

Renesas' AE5 IGBTs for automotive applications use a unique trench gate configuration in their process structure.

  • The lowest conduction loss on the market
  • Achieve low saturation voltage, low switching loss, and chip shrink without sacrificing robustness
  • Easier parallel operation by suppressing Vth variation
  • Achieve Tjmax 185degC from 175degC (AE4), resulting in more stable performance in high temperature area

This 750V/300A IGBT is optimized for high-power applications such as hybrid and electric vehicle drive inverters.