Skip to main content
NEW
100V, 20A, 21mΩ, REXFET-1 N-Channel Power MOSFET in μSO8-FL (3x3)

Package Information

CAD Model: View CAD Model
Pkg. Type: μSO8-FL
Pkg. Code:
Lead Count (#): 8
Pkg. Dimensions (mm): 3.30 x 3.50 x 0.85
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type μSO8-FL
Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Channels (#) 1
Ciss (Typical) (pF) 930
Function Power MOSFETs
Gate Level Standard
ID (A) 20
Id max @ 25°C (A) 20
Lead Compliant No
MOQ 3000
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 37
Pkg. Dimensions (mm) 3.30 x 3.50 x 0.85
Qg typ (nC) 16
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 21
RDS (ON) (Typical) @ 10V / 8V (mohm) 18.1
Series Name REXFET-1
Simulation Model Available Yes
Standard Pkg. Type μSO8-FL 3x3 BSC
Tape & Reel No
VDSS (Max) (V) 100
VGSS (V) 20
Vgs (off) (Max) (V) 4

Description

The RBE210N10R1SZN2 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The ultra-compact package is approximately 90% smaller than the traditional DPAK, helping reduce board space and enhance design flexibility. Additionally, it uses Wettable Flank leads that provide excellent solderability and support reliable optical inspection.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.