Skip to main content
NEW
100V, 80A, 6.7mΩ, REXFET-1 N-Channel Power MOSFET in SO8-FL (5x6)

Package Information

CAD Model: View CAD Model
Pkg. Type: SO8-FL
Pkg. Code:
Lead Count (#): 8
Pkg. Dimensions (mm): 4.90 x 6.10 x 1.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SO8-FL
Lead Count (#) 8
Carrier Type Embossed Tape
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Channels (#) 1
Ciss (Typical) (pF) 2800
Function Power MOSFETs
Gate Level Standard
ID (A) 80
Id max @ 25°C (A) 80
Lead Compliant No
MOQ 5000
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 100
Pkg. Dimensions (mm) 4.90 x 6.10 x 1.00
Qg typ (nC) 42
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 6.7
RDS (ON) (Typical) @ 10V / 8V (mohm) 5.8
Series Name REXFET-1
Simulation Model Available Yes
Standard Pkg. Type SO8-FL 5x6 BSC
Tape & Reel No
VDSS (Max) (V) 100
VGSS (V) 20
Vgs (off) (Max) (V) 4

Description

The RBE067N10R1SZN6 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 5x6 SO8-FL package. The SO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.