| CAD Model: | View CAD Model |
| Pkg. Type: | TOLT |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.90 x 15.00 x 2.30 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) | 8541.29.0095 |
| RoHS (RBA190N15YAPF-6UA04#KB0) | EnglishJapanese |
| Pkg. Type | TOLT |
| Lead Count (#) | 16 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 5500 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | CHINA |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 190 |
| Id max @ 25°C (A) | 190 |
| Lead Compliant | No |
| Length (mm) | 15 |
| MOQ | 1300 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 319 |
| Pkg. Dimensions (mm) | 9.90 x 15.00 x 2.30 |
| Qg typ (nC) | 76 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 3.9 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 3.2 |
| Series Name | REXFET-1 |
| Simulation Model Available | Yes |
| Standard Pkg. Type | TOLT |
| Tape & Reel | Yes |
| Thickness (mm) | 2.3 |
| VDSS (Max) (V) | 150 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 3.7 |
| Width (mm) | 9.9 |
The RBA190N15YAPF-6UA04 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLT package. The TOLT package features top-side cooling for ultra-compact and optimal thermal performance.
Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.