Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 40V 160A 1.25mohm TO-263-7 / D2PAK-7 for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZU
Pkg. Code:pkg_20043
Lead Count (#):7
Pkg. Dimensions (mm):10 x 9 x 4.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

Product Attributes

Lead Count (#)7
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
Channels (#)1
Ciss (Typical) (pF)8800
FunctionPower MOSFETs
Gate LevelStandard
ID (A)160
Id max @ 25°C (A)160
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)250
Pkg. Dimensions (mm)10 x 9 x 4.65
Pkg. TypeMP-25ZU
Price (USD)$2.17248
Qg typ (nC)157
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)1.25
RDS (ON) (Typical) @ 10V / 8V (mohm)1.05
Series NameANL3
Standard Pkg. TypeTO-263-7 / D2PAK-7
Tape & ReelNo
Thickness (mm)4.65
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

Description

The RBA160N04AHPF-4UA01 is an N-channel Metal Oxide Semiconductor Field Effect Transistor (MOSFET) designed for high current switching applications.