Skip to main content
Renesas Electronics Corporation
General-Purpose Motor Control IC

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:pkg_20110
Lead Count (#):64
Pkg. Dimensions (mm):8 x 8 x 0.8
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (RAJ306102GNP#HA1)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Charge PumpYes
Dead Time GeneratorYes
Function3 Phase Driver
General Purpose I/O (#)27
Input Voltage Range (V)6 - 65
Lead CompliantNo
Lead Count (#)64
Length (mm)8
MCU TypeRL78/GIF
MOQ2500
Operating Freq32
Output Current Io Sink (Typical) (mA)1280
Output Current Io Source (Typical) (mA)640
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)8 x 8 x 0.8
Power ManagementBuck and LDOs
Qty. per Carrier (#)260
Qty. per Reel (#)0
RAM (KB)5.5KB
ROM Memory (kB)64
SafetyVMOV/UV, CPUV, VCCUV, VDSOCP, CSOCP, GDF, TWARN, TSD, OV/UV/OCP for Buck
SensorYes
Sensor LessYes
Slew Rate ControlYes
Tape & ReelNo
Thickness (mm)0.8
Width (mm)8

Description

The RAJ306102 is a general-purpose motor control IC for 3-phase brushless DC (BLDC) motor applications. RAJ306102 combines a smart gate driver (RAA306012) and MCU (RL78/G1F) in a single package. The smart gate driver includes three half-bridge gate drivers, a buck switching regulator and a charge pump for the gate drive voltage, two LDOs for the internal analog and logic circuitry and MCU (3.3V to 5V adjustable), three accurate differential amplifiers, a BEMF sense amplifier, three general purpose comparators, and extensive protection functions.

The three half-bridge gate drivers are capable of driving up to three N-channel MOSFET bridges and support bridge voltages from 6V to 65V. Each gate driver supports up to 0.64A source and 1.28A sink peak drive current with adjustable drive strength control. Adaptive and adjustable dead times are implemented to ensure robustness and flexibility. The active gate holding mechanism prevents Miller effect induced cross-conduction and further enhances robustness.

Three accurate differential amplifiers with adjustable gain support ground-side shunt current sensing for each bridge. The device can support both BLDC sensor/sensorless motor drive by the three general-purpose comparators or a BEMF sense amplifier.