Skip to main content
Renesas Electronics Corporation
General Purpose Motor Control IC

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG64
Lead Count (#):64
Pkg. Dimensions (mm):8 x 8 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (RAJ306001ZGNP#HA1)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)64
Function3 Phase Driver
Input Voltage Range (V)6 - 30
Carrier TypeReel
Temp. Range (°C)-40 to +105
Moisture Sensitivity Level (MSL)3
Charge PumpYes
Dead Time GeneratorYes
General Purpose I/O (#)28
Lead CompliantNo
Length (mm)8
MCU TypeRL78/GIF
MOQ2500
Operating Freq32
Output Current Io Sink (Typical) (mA)500
Output Current Io Source (Typical) (mA)500
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)8 x 8 x 0.75
Power ManagementLDOs
Qty. per Carrier (#)260
Qty. per Reel (#)0
RAM (KB)5.5KB
ROM Memory (kB)64
SafetyOvertemperature, Overvoltage, Overcurrent, Under Voltage Lockout
SensorYes
Sensor LessYes
Slew Rate ControlYes
Tape & ReelNo
Thickness (mm)0.75
Width (mm)8

Description

RAJ306001 is general-purpose motor control IC for 3-phase brushless DC motor applications. The RAJ306001 has a built-in MCU (RL78/G1F) and a pre-driver in a single package. The pre-driver includes 3 half-bridge gate drivers, 5V regulator, a current sense amplifier, Hall IC comparators, back-EMF amplifier, and various protection functions.