| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25ZT |
| Pkg. Code: | pkg_20042 |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | 6.5 x 6.1 x 2.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | TO-252-7 |
| Lead Count (#) | 7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Advanced Features | Low standby current |
| Automotive Qual. | Yes |
| Carrier Type | Tape & Reel |
| Channels per device (#) | 1 |
| Diagnostic | Current Sense |
| Function | High Current Operation |
| IL (SC) (A) | 110 |
| IL (mA) | 30000 |
| Lead Compliant | No |
| Length (mm) | 6.5 |
| MOQ | 2500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 6.5 x 6.1 x 2.4 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 4.8 |
| RON (mohm) max. @ Tj = 25 °C (mohm) | 3 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 2.3 |
| Remarks | TO-252-7 |
| Tape & Reel | No |
| Tch (Max) (°C) | 150 |
| Tch (Min) (°C) | -40 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 2.4 |
| Type of Switch | High side |
| Vload dump (V) (V) | 35 |
| Width (mm) | 6.1 |
RAJ2810024H12HPD is a 2.3mΩ single channel Intelligent Power Device (IPD) available in a TO252-7 package. This device is a 4.5V to 28V N-channel High-Side Switch (HSS) with a charge pump, diagnostic feedback, and integrated protection function. It is designed for use in automotive 12V systems.
The RAJ2810024H12HPD helps reduce power losses in the vehicle thanks to its 0.5uA standby current, which makes it suitable for use in power distribution switches, heaters, and glow plugs