| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25ZT |
| Pkg. Code: | pkg_7566 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 10 x 9 x 4.9 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | JAPAN |
| Automotive Qual. | Yes |
| Channels per device (#) | 1 |
| Diagnostic | Current Sense |
| Function | High Current Operation |
| IL (SC) (A) | 150 |
| IL (mA) | 33000 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 800 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 10 x 9 x 4.9 |
| Pkg. Type | MP-25ZT |
| Price (USD) | $3.09631 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 3.7 |
| RON (mohm) max. @ Tj = 25 °C (mohm) | 2 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 1.6 |
| Remarks | TO-263-7 |
| Tape & Reel | No |
| Tch (Max) (°C) | 150 |
| Tch (Min) (°C) | -40 |
| Thickness (mm) | 4.9 |
| Type of Switch | High side |
| Vload dump (V) (V) | 42 |
| Width (mm) | 9 |
Family: RAJ280002 is 1.6mohm single channel Intelligent Power Devices (IPD) embedded in TO263-7 package. It is N-channel high-side switches with charge pump, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 4 devices depending on on-state resistance, input interface combination between current driven and voltage driven. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, RAJ280002 achieves high robustness against long term and repetitive short circuit condition.