Skip to main content
Renesas Electronics Corporation
2 to 5 Series Li-ion Battery Fuel Gauge IC

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_492
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.a.2
HTS (US)8542.39.0090
RoHS (RAJ240080A20DFP#BC0)EnglishJapanese

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ApplicationBattery Management Unit
Charge/Discharge FET ControlHigh Side
Comm. InterfaceI2C, UART
Device FunctionsBattery Protection, Fuel gauging
Family NameFuel Gauge IC (FGIC)
Flash Memory (KB)64KB
I/O Ports22
Lead CompliantYes
Length (mm)7
MOQ1
Parametric CategoryBattery Fuel Gauges
Pkg. Dimensions (mm)7 x 7 x 1.7
Pkg. TypeLFQFP
RAM (KB)5.5
RemarksLi-ION battery Fuel gauge
Series Cells2 to 5 Cells
Supply Voltage (V)4 - 28
Tape & ReelNo
Target applicationsIndustrial
Thickness (mm)1.7
Width (mm)7

Description

RAJ240080 is Renesas Li-ion battery fuel gauge IC (FGIC) which consists of a MCU device and an AFE device in a single package. Pack with a variety of battery management features and Renesas RL78 CPU core which has multiple low power modes and capable of achieving high performance in ultra-low power operation. RAJ240080 fuel gauge IC has control firmware stored in embedded flash memory to control attached embedded analog and digital circuits to execute battery voltage / current / temperature measurement, remaining capacity estimation, over current / voltage / temperature protection and other battery management operations.