Skip to main content
2 to 4 Series Li-ion Battery Fuel Gauge IC

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_20009
Lead Count (#):32
Pkg. Dimensions (mm):4 x 4 x 0.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.a.2
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeQFN
Lead Count (#)32
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
ApplicationBattery Management Unit
Charge/Discharge FET ControlHigh Side
Comm. InterfaceI2C, UART
Device FunctionsBattery Protection, Fuel gauging
Family NameFuel Gauge IC (FGIC)
Flash Memory (KB)64KB
FunctionBattery fuel gauging
I/O Ports12
Lead CompliantYes
Length (mm)4
MOQ5000
Parametric CategoryBattery Fuel Gauges
Pkg. Dimensions (mm)4 x 4 x 0.95
Price (USD)$2.02838
RAM (KB)4KB
RemarksLi-ION battery Fuel gauge
Series Cells2 to 4 Cells
Supply Voltage (V)2.2 - 25
Tape & ReelYes
Target applicationsPortable equipment
Thickness (mm)0.95
Width (mm)4

Description

RAJ240055/RAJ240057 are Renesas battery fuel gauge and management devices which combine a separate MCU and AFE blocks in a single package to accomplish various battery protection and management functions. RAJ240055/RAJ240057 incorporate advanced battery management features such as primary and secondary protection, voltage and current measurement, current integrating, and host communication interface. Through user programmable control firmware and configuration data stored in the onboard MCU’s embedded flash memory, the embedded analog and digital hardware circuits offer optimum battery management operations including high accuracy remaining capacity estimation and battery safety.