Skip to main content
Renesas Electronics Corporation
5.5V 3A Compact Single-Channel DC/DC Synchronous Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSOT
Pkg. Code:PFF
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.87
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA808013GP3#JA0)Download

Product Attributes

Longevity2033 Dec
Pkg. TypeTSOT
Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationKOREA
Control TypeCOT
IQ [Rail 1] (µA)52
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Min) [Rail 1] (V)2.7
Length (mm)2.9
MOQ3000
Output Current (Max) [Rail 1] (A)3
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.87
Power-On ResetNo
Price (USD)$0.68452
Qualification LevelStandard
SYNCH CapabilityNo
Simulation Model AvailableiSim
Switching Frequency Range (Typical) (kHz)1500 - 1500
Thickness (mm)0.87
Topology [Rail 1]Buck
Width (mm)1.6

Description

The RAA808013 is a SOT23-6 single-channel DC/DC synchronous buck regulator. To cover 2.7V ~ 5.5V input rail and 3A loading applications, the regulator requires a high switching frequency to minimize inductor size, improve transient response performance, and improve light-load efficiency. The regulator is designed with constant on-time (COT) IP to improve transient response performance and pulse-frequency modulation (PFM) to improve light load efficiency. Simplify the BOM number without compensation. The RAA808013 is available in a 6-pin 2.9mm x 2.8mm SOT23-6 package.