| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MYV |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (RAA7884QT4GSP#HB0) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | USA |
| Advanced Fault Protection | No |
| Advanced Features | High Speed |
| Data Rate (Mbps) | 50 |
| Data Rate RS-485/RS-232 | 50 |
| Devices Allowed on Bus | 256 |
| EFT level (IEC61000-4-4) | ±3kV to ±5kV |
| ESD Level (contact discharge) | ±9kV |
| ESD Standard | IEC 61000-4-2 |
| Half/Full Duplex | Tx Only |
| High ESD Protection | Yes-IEC61000-4-2 |
| Hot Plug | Yes |
| IS Enabled/Disabled | 800 µA |
| Length (mm) | 9.9 |
| MOQ | 2500 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $1.9584 |
| Primary Feature | ESD Protected RS-485/422 |
| Qualification Level | Standard |
| Receivers (#) | 0 |
| SHDN ICC | 60 µA |
| Secondary Feature | High Speed |
| Slew Rate Limited | No |
| Supply Voltage Vcc (Min) (V) | 3 |
| Supply Voltage Vcc (V) | 5.5 - 5.5 |
| Temp. Range (°C) | -40 to +125°C |
| Transmitters (#) | 4 |
| Tx/Rx Enable | Yes - Group Enables |
| Tx/Rx per Port | 4,0 |
| VL Pin | No |
| Vcc (V) | 3.0 to 5.5 |
| Width (mm) | 3.9 |
The RAA7884QT is a ±16.5kV IEC 61000-4-2 ESD protected, 3.0V to 5.5V powered, quad transmitter designed for balanced communication using the RS-422 standard. With low output leakage currents (±10µA), the driver presents a low load to the RS-422 bus.
The driver (Tx) outputs are tri-statable and incorporate a hot plug feature to keep them disabled during power-up and power-down. The RAA7884QT has a common EN/EN.
| Basic Information | |
|---|---|
| Parameters | RAA7884QT |
| Production Status | Mass Production |
| Key Feature | High Speed |
| # of Rx | 4 |
| Devices Allowed on Bus | 256 |
| Half/Full Duplex | N/A |
| High ESD Protection | Yes - IEC 61000-4-2 |
| Hot Plug | Yes |
| Data Rate | 50Mbps |
| Supply Voltage Vcc (Min) | 3V |
| Supply Voltage Vcc (Max) | 5.5V |
| Slew Rate Limited | No |
| Tx/Rx Enable | Yes - Group Enables |
| IS Enabled/Disabled | 800µA |
| SHDN ICC | 60µA |
| VL Pin | No |
| Qualification Level | Standard |
| Supply Voltage Vcc Range | 3.0V to 5.5V |
| Can Sample | Yes |
| Temperature Range | -40 °C to +125 °C |
| Orderable Part Name | Product Longevity Program (PLP) | Production Status | 1000 Piece Budgetary Price For MLQ, please inquire | Minimum Order Quantity | Package Info | Distributors | Request Samples | Buy Direct |
|---|---|---|---|---|---|---|---|---|
| RAA7884QT4GSP#HB0 | - | Mass Production | Call | 2500 | - | 0 | - | Buy |
| RAA7884QT4GSP#AB0 | - | Mass Production | Call | 1920 | - | 0 | - | Buy |