| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | MOR |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.65 x 3.9 x 1.75 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (RAA7881502GSP#HB0) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 8.7 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | UNITED STATES |
| Advanced Features | Ruggedized |
| Data Rate (Mbps) | 0.115 |
| Devices Allowed on Bus | 256 |
| Half/Full Duplex | Full |
| High ESD Protection | Yes-EFT Immunity |
| Hot Plug | Yes |
| IS Enabled/Disabled | 800/700 µA |
| Length (mm) | 8.7 |
| MOQ | 2500 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Receivers (#) | 1 |
| SHDN ICC | 0.07 µA |
| Slew Rate Limited | Yes |
| Supply Voltage Vcc (Min) (V) | 3 |
| Supply Voltage Vcc (V) | 5.5 - 5.5 |
| Supply Voltage Vcc Range | 4.5 to 5.5 |
| Temp. Range (°C) | -40 to +105°C |
| Transmitters (#) | 1 |
| Tx/Rx Enable | Yes |
| Width (mm) | 3.9 |
The RAA788150 5V full-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.
The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.