Skip to main content
Renesas Electronics Corporation
Smart Analog IC502 for High-speed Instrumentation Amplifier for Motor Control

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3003
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105
Lead CompliantNo
Length (mm)7
MOQ1
Pkg. Dimensions (mm)7 x 7 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)7

Description

Smart Analog IC502 has a built-in high-speed instrument amplifier with comparator and D/A converter. It is suitable for home appliances that require motor control.

The RAA730502 is a monolithic programmable analog IC with a range of on-chip circuits such as high-speed instrumentation amplifiers with comparators, D/A converters, and a temperature sensor, allowing the RAA730502 to be used as an analog front-end device for sensing current in motor control applications. The RAA730502 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730502—a 48-pin LQFP—in turns enables a more compact set design.