Skip to main content
Renesas Electronics Corporation
Smart Analog IC501 for General-purpose Instrumentation Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3003
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105
Lead CompliantNo
Length (mm)7
MOQ1
Pkg. Dimensions (mm)7 x 7 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)7

Description

Smart Analog IC501 has a built-in instrument amplifier and D/A converter. It is suitable for home appliances, industrial applications and healthcare equipment.