| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_3003 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.6 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (RAA730500CFP#AC0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105 |
| Family Name | RL78 |
| Lead Compliant | No |
| Length (mm) | 7 |
| MCU Type | RL78/G1A |
| MOQ | 1 |
| Pkg. Dimensions (mm) | 7 x 7 x 1.6 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 7 |
Smart Analog IC500 has a built-in configurable amplifier, synchronous detection amplifier, D/A converter, low-pass filter and high-pass filter. It is suitable for home appliances, industrial applications and healthcare equipment.
The RAA730500 is a monolithic programmable analog IC with a range of on-chip circuits such as configurable amplifiers, a synchronous detection amplifier, a general-purpose operational amplifier, D/A converters, and a temperature sensor, allowing the RAA730500 to be used as an analog front-end device for processing minute sensor signals. The RAA730500 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730500—a 48-pin LQFP—in turns enables a more compact set design.