Skip to main content
Renesas Electronics Corporation
Smart Analog IC301 for Low Voltage General-purpose Instrumentation Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3003
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105
Lead CompliantNo
Length (mm)7
MOQ1
Pkg. Dimensions (mm)7 x 7 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)7

Description

Smart Analog IC301 has a built-in instrument amplifier and D/A converter. It is suitable for battery-operated home appliances, industrial applications and healthcare equipment.

The RAA730301 is a monolithic programmable analog IC that supports low voltages and features a range of on-chip circuits such as an instrumentation amplifier, a D/A converter, and a temperature sensor, allowing the RAA730301 to be used as an analog front-end device for processing minute sensor signals. The RAA730301 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730301—a 48-pin LQFP—in turns enables a more compact set design.