| CAD Model: | View CAD Model |
| Pkg. Type: | TFBGA |
| Pkg. Code: | pkg_11355 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 4 x 4 x 1.1 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0030 |
| RoHS (RAA7301014CBG#HC0) | EnglishJapanese |
| Lead Count (#) | 36 |
| Carrier Type | Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125 |
| Lead Compliant | No |
| Length (mm) | 4 |
| Longevity | 2029 Jul |
| MOQ | 1000 |
| Pkg. Dimensions (mm) | 4 x 4 x 1.1 |
| Pkg. Type | TFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Width (mm) | 4 |
Smart Analog IC101 has a built-in 16-bit delta-sigma (ΔΣ) A/D converter and programmable gain amplifier and is suitable for industrial applications.
The RAA730101 is a 16-bit ΔΣ A/D converter IC with a programmable gain instrumentation amplifier ideal for differential output sensors used for measuring flow and pressure. The RAA730101 incorporates a temperature sensor, a power supply for an external sensor, and an internal reference voltage generator. Using Serial Peripheral Interface (SPI) communication or Universal Asynchronous Receiver Transmitter (UART) communication, the RAA730101 controls system configurations for each function block from an external device and outputs measured data to the external device. The RAA730101 also incorporates flash memory for storing system configurations for each function block. The RAA730101 uses a 36-pin FBGA package, which enables a more compact set design for measuring flow and pressure.