Skip to main content
Renesas Electronics Corporation
Smart Analog IC101 with Configurable Analog Front End (AFE)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFBGA
Pkg. Code:pkg_11355
Lead Count (#):36
Pkg. Dimensions (mm):4 x 4 x 1.1
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0030
RoHS (RAA7301014CBG#AC0)EnglishJapanese

Product Attributes

Lead Count (#)36
Carrier TypeTape
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Lead CompliantNo
Length (mm)4
Longevity2029 Jul
MOQ1
Pkg. Dimensions (mm)4 x 4 x 1.1
Pkg. TypeTFBGA
Tape & ReelNo
Thickness (mm)1.1
Width (mm)4

Description

Smart Analog IC101 has a built-in 16-bit delta-sigma (ΔΣ) A/D converter and programmable gain amplifier and is suitable for industrial applications.

  • Highly integrated analog front-end for bridge sensor reduces the number of components
  • Easy expansion of host MCU variation reduces development time
  • Suitable for small, low-cost, and reliable sensor modules, reduces PCB area

The RAA730101 is a 16-bit ΔΣ A/D converter IC with a programmable gain instrumentation amplifier ideal for differential output sensors used for measuring flow and pressure. The RAA730101 incorporates a temperature sensor, a power supply for an external sensor, and an internal reference voltage generator. Using Serial Peripheral Interface (SPI) communication or Universal Asynchronous Receiver Transmitter (UART) communication, the RAA730101 controls system configurations for each function block from an external device and outputs measured data to the external device. The RAA730101 also incorporates flash memory for storing system configurations for each function block. The RAA730101 uses a 36-pin FBGA package, which enables a more compact set design for measuring flow and pressure.