Skip to main content
Renesas Electronics Corporation
USB Type-C Port Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:FCQFN
Pkg. Code:LOZ
Lead Count (#):32
Pkg. Dimensions (mm):3.0 x 5.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeFCQFN
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Input Voltage Range (V)3.8 - 55
Lead CompliantNo
Lead Count (#)32
Length (mm)3
MOQ1000
Parametric CategoryUSB-C & Power Delivery
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 5.0 x 0.75
Price (USD)$2.387
Product TypeUSB Type-C Port Controller
Qualification LevelStandard
Tape & ReelNo
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.75
Width (mm)5

Description

The RAA489400 is a USB Type-C® port controller designed under the USB Type-C Port Controller Interface Specification, USB Type-C Cable and Connector Specification, and USB Power Delivery (USB PD) Specification. A single USB Type-C Port Manager can be combined with multiple RAA489400 devices to implement all USB PD functions, such as power negotiation and Alternate Mode support, for multiple USB Type-C ports. The RAA489400 supports a 60V absolute maximum rating for both a VBUS voltage monitor (with relevant pin functions) and CC1/CC2, enabling a system capable of providing Extended Power Range (EPR) operation up to 240W/48V.