| CAD Model: | View CAD Model |
| Pkg. Type: | FCQFN |
| Pkg. Code: | LOZ |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 3.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Pkg. Type | FCQFN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Input Voltage Range (V) | 3.8 - 55 |
| Lead Compliant | No |
| Lead Count (#) | 32 |
| Length (mm) | 3 |
| MOQ | 1000 |
| Parametric Category | USB-C & Power Delivery |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 3.0 x 5.0 x 0.75 |
| Price (USD) | $2.34376 |
| Product Type | USB Type-C Port Controller |
| Qualification Level | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 5 |
The RAA489400 is a USB Type-C® port controller designed under the USB Type-C Port Controller Interface Specification, USB Type-C Cable and Connector Specification, and USB Power Delivery (USB PD) Specification. A single USB Type-C Port Manager can be combined with multiple RAA489400 devices to implement all USB PD functions, such as power negotiation and Alternate Mode support, for multiple USB Type-C ports. The RAA489400 supports a 60V absolute maximum rating for both a VBUS voltage monitor (with relevant pin functions) and CC1/CC2, enabling a system capable of providing Extended Power Range (EPR) operation up to 240W/48V.