Skip to main content
Renesas Electronics Corporation
NEW
5 Cell Li-ion Battery Front End with I²C Interface & Autonomous Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:L2U
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489250B2GNP#MA5)Download

Product Attributes

Pkg. TypeQFN
Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Absolute Cell Voltage Measurement Accuracy±10mV Max (°C to 60°C)
Advanced FeaturesHigh Side CFET Control
Cell Balancing FETsInternal
Cells Supported (#)5 - 5
Charge/Discharge FET ArrangementCFET
Charge/Discharge FET ControlCFET
Charge/Discharge FET LocationHigh Side
Comm. InterfaceI2C
Daisy ChainNo
Description5 Cell BMIC
GPI+GPIOs (#)1
IS (mA)0.11
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionLow Side
Integrated Regulator Output/Reference Output3.3V
Integrated Temperature SenseYes
Internal ADC (bits)12
Length (mm)4
MOQ1000
Pack Voltage (Op)5 - 30
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Price (USD)$2.35844
Qualification LevelStandard
Quality LevelStandard
SHDN ICC(max) 1 µA
Series Cells5 Cells
Sleep/Reset Mode Current (µA)4
Stand Alone CapableNo
Thickness (mm)0.9
Width (mm)4

Description

The RAA489250B is a 5‑cell battery front end (BFE) optimized for packs with MCU control, combining autonomous protection functions with battery health monitoring. It monitors each cell for overvoltage and undervoltage, pack temperature, and charge and discharge current. Internal self‑tests verify device health, while system checks confirm overall system status.

An I²C interface with optional cyclic redundancy check (CRC) ensures reliable communication with the MCU. A built‑in charge pump drives a high‑side complementary field-effect transistor (CFET), and low idle current consumption of 98 µA extends operational time. The RAA489250B is offered in a compact 32‑pin 4mm × 4mm QFN package for efficient board integration.