Skip to main content
Renesas Electronics Corporation
4S to 10S Li-ion Battery Manager

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:L2U
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489220AGNP#HA5)Download

Product Attributes

Pkg. TypeQFN
Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationTAIWAN
Cell Balancing FETsNone
Cells Supported (#)4 - 10
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationLow Side
Daisy ChainNo
GPI+GPIOs (#)1
IS (mA)0.11
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionLow Side
Integrated Regulator Output/Reference Output3.3V
Integrated Temperature SenseYes
Internal ADC (bits)16
Length (mm)4
MOQ6000
Pack Voltage (Op)5 - 44
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
SHDN ICC3
Sleep/Reset Mode Current (µA)3
Stand Alone CapableState Machine
Thickness (mm)0.9
Width (mm)4

Description

The RAA489220 is a highly integrated 4 to 10-cell battery front-end ideal for industrial applications requiring safety, flexible operation, and low-side protection FETs. The RAA489220 monitors cell and battery voltages, temperatures, and current, supports both an auto-scan mode and programmed scan sequence, provides internal self and system checks, can respond to fault conditions autonomously, and includes other helpful features like a fuse blow, and load and charge detection. For applications like power tools, vacuums, and garden tools, the RAA489220 is a perfect compromise between cost, size, and function.