Skip to main content
Multi-Cell Li-Ion Battery Manager

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LDK
Lead Count (#): 64
Pkg. Dimensions (mm): 8.99 x 8.99 x 0.85
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA4892062GNP#MA5) Download

Product Attributes

Lead Count (#) 64
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Pb Free Category Nickel/Palladium/Gold-Silver - e4
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Cell Balancing FETs Internal (Built-in Drivers), External (Built-in Drivers)
Cells Supported (#) 4 - 16
Charge/Discharge FET Arrangement Both
Charge/Discharge FET Control Yes
Charge/Discharge FET Location Both
Daisy Chain No
GPI+GPIOs (#) 6
IS (mA) 0.2
Integrated Charge/Discharge FET Drive No
Integrated Current Sense/Detection Low Side
Integrated Regulator Output/Reference Output 3.3V / 2.5V
Integrated Temperature Sense Yes
Internal ADC (bits) 16
Length (mm) 9
MOQ 1000
Pack Voltage (Op) 12 - 59
Parametric Category Battery Protectors, Monitors & Balancers
Pitch (mm) 0.5
Pkg. Dimensions (mm) 9.0 x 9.0 x 0.85
Pkg. Type QFN
Price (USD) $4.30978
Qualification Level Standard
SHDN ICC (typ) 7 µA
Sleep Mode Current (µA) 10
Stand Alone Capable No
Thickness (mm) 0.85
Width (mm) 9

Description

Renesas’ wholly integrated 16-cell battery front end is ideal for challenging industrial environments. The RAA489206 is a 16-cell battery front end (BFE) IC, an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.

The RAA489206 supports I2C and SPI protocols allowing customers to connect a microcontroller (MCU) in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.

The RAA489206 features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64-lead QFN package with a thermal pad.