| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LDK |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA4892062GNP#AA5) | Download |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Cell Balancing FETs | Internal (Built-in Drivers), External (Built-in Drivers) |
| Cells Supported (#) | 4 - 16 |
| Charge/Discharge FET Arrangement | Both |
| Charge/Discharge FET Control | Yes |
| Charge/Discharge FET Location | Both |
| Daisy Chain | No |
| GPI+GPIOs (#) | 6 |
| IS (mA) | 0.2 |
| Integrated Charge/Discharge FET Drive | No |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V / 2.5V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 16 |
| Length (mm) | 9 |
| MOQ | 2600 |
| Pack Voltage (Op) | 12 - 59 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.85 |
| Pkg. Type | QFN |
| Price (USD) | $4.74698 |
| Qualification Level | Standard |
| SHDN ICC | (typ) 7 µA |
| Sleep/Reset Mode Current (µA) | 10 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.85 |
| Width (mm) | 9 |
Renesas’ wholly integrated 16-cell battery front end is ideal for challenging industrial environments. The RAA489206 is a 16-cell battery front end (BFE) IC, an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. A differential multiplexer and 16-bit ADC allows for accurate monitoring of cell voltage, temperature, and load current for management of the overall state of the battery pack.
The RAA489206 supports I2C and SPI protocols allowing customers to connect a microcontroller (MCU) in a proprietary battery management solution. Low current consumption with an average IDLE mode current of 200µA and a SHIP mode current of less than 18µA maximizes the storage and discharge life of a battery pack.
The RAA489206 features internal cell balancing circuitry that provides 8mA of balance current per cell. External cell balancing for higher currents is also supported. This 16-cell high voltage BFE IC is offered in an efficient 64-lead QFN package with a thermal pad.