Skip to main content
Multi-Cell Daisy-Chainable Li-Ion Battery Manager

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: QNB
Lead Count (#): 64
Pkg. Dimensions (mm): 10.01 x 10.01 x 1.00
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (RAA4892042GFT#HA0) Download

Product Attributes

Lead Count (#) 64
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
Cell Balancing FETs Internal (Built-in Drivers), External (Built-in Drivers)
Cells Supported (#) 6 - 14
Charge/Discharge FET Arrangement N/A
Charge/Discharge FET Control No
Charge/Discharge FET Location N/A
Daisy Chain Yes
GPI+GPIOs (#) 6
IS (mA) 5.6
Integrated Charge/Discharge FET Drive No
Integrated Current Sense/Detection None
Integrated Regulator Output/Reference Output 3.3V / 2.5V
Integrated Temperature Sense Yes
Internal ADC (bits) 14
Length (mm) 10
MOQ 1000
Pack Voltage up to 63V per Device
Pack Voltage (Op) 10 - 65
Parametric Category Battery Protectors, Monitors & Balancers
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.00
Pkg. Type TQFP
Price (USD) $10.025
Qualification Level Standard
SHDN ICC (typ) 7 µA
Sleep Mode Current (µA) 19
Stand Alone Capable No
Thickness (mm) 1
Width (mm) 10

Description

Renesas’ daisy chainable 14-cell battery front-end is ideal for high voltage, stacked battery systems. The RAA489204 is a 14-cell battery front-end (BFE) IC, an essential component of any battery management system (BMS), which periodically scans battery status and the operating environment to optimize battery life and prevent catastrophic failures. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Cell balancing can be conducted either internally or externally, with 10V gate pins for external balancing.

The RAA489204 Li-ion battery manager IC supervises up to 14 series connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are provided: Manual Balancing mode, Timed Balancing mode, and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value has been met. The RAA489204 communicates to a host microcontroller via an SPI interface and to other RAA489204 devices using a robust, proprietary, two-wire daisy chain system. The RAA489204 is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40 °C to +85 °C.