| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LIE |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.70 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA489118A3GNP#AA0) | Download |
| Pb (Lead) Free | Yes |
| Pkg. Type | TQFN |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Automatic Power Source Selection | Yes |
| Automatic Trickle Charge (Typical) | Set by user |
| Battery Charge Voltage | 2-7 cell battery |
| Battery Charge Voltage Adjustment | 16mV steps |
| Battery Chemistry | Multi-Cell Li+/Polymer |
| Bi-direction | Yes |
| Charge Current Limit Accuracy | ±3.5 (6A) |
| Charging Voltage Accuracy (Max) (±%) | 0.5 |
| DC Adapter Detection | Yes |
| Input Current Limit Accuracy (% (±)) | 2.2 |
| Input Voltage (Max) (V) | 30 |
| Input Voltage (Min) (V) | 3.9 |
| Input Voltage Range (V) | 3.9 - 30 |
| Lead Count (#) | 32 |
| Length (mm) | 4 |
| MOQ | 750 |
| Output Voltage (Max) (V) | 30.8 |
| Output Voltage (Min) (V) | 2.4 |
| Parametric Category | Battery Charger ICs |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.70 |
| Product Type | Battery Charger |
| Qualification Level | Standard |
| Switching Frequency Range (Typical) (kHz) | 635 - 1000 |
| Temp. Range (°C) | -40 to +105°C |
| Thickness (mm) | 0.7 |
| Topology [Rail 1] | Buck-Boost |
| Trickle Charge Current Range | 128mA, 256mA, 512mA, or 1024mA |
| Width (mm) | 4 |
The RAA489118 is a buck-boost charger that supports a 30V input and 30V battery. It provides charging and protection features for power tools, portable vacuums, battery-powered lawn mowers, and power banks, and provides additional system bus regulation for notebooks. It is compatible with any USB-C interface platform, including USB Power Delivery (USB PD) Extended Power Range (EPR). The advanced Renesas R3™ technology ensures highly efficient light-load operation and fast transient response.
In charging mode, the RAA489118 accepts input power from a wide range of DC power sources, such as conventional AC/DC charger adapters, USB PD ports, and travel adapters, safely charging battery packs with up to 7 serially connected cells up to 30V. The device can operate with only a battery, only an adapter, or both connected. It supports reverse buck, reverse boost, or reverse buck-boost operation to the input port from 2-cell to 7-cell batteries.
The RAA489118 offers programming resistor options, including autonomous charging, maximum output voltages, and adapter current limits. Additionally, it provides serial communication for programming many critical parameters, enabling a customized solution.