Skip to main content
Renesas Electronics Corporation
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LIE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489110A3GNP#HA0)Download

Product Attributes

Pkg. TypeTQFN
Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Audible NoiseNo
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage3.9 to 18.304
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)20uA (BGATE off, NGATE off, GPCOMP off, PSYS off, BMON off, Vbat = 8.4V, DCIN comes from Bat)
Bi-directionYes
Charge Current Limit Accuracy±3
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
DitherYes
Duty Cycle (%)100 - 100
Input Current Limit Accuracy (% (±))2
Input Voltage (Max) (V)30
Input Voltage (Min) (V)3.9
Input Voltage Range (V)3.9 - 30
Length (mm)4
MOQ6000
Output Voltage (Max) (V)18.304
Output Voltage (Min) (V)3.9
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Product TypeBattery Charger
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)635 - 1000
Thickness (mm)0.7
Topology [Rail 1]Hybrid Power Buck-Boost
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Width (mm)4

Description

The RAA489110 is a digitally configurable buck-boost battery charger that supports Narrow Voltage Direct Charging (NVDC) and Hybrid Power Buck-Boost (HPBB/Bypass) charging; it switches between these modes using firmware control. Bypass mode is also supported using the firmware of the controller, allowing the adapter to provide power directly to the system. The RAA489110 provides charging functionality, system bus regulation, and protection features using only N-MOSFETs for tablet, Ultrabook, and notebook platforms. The advanced Renesas R3™ technology provides an efficient charging mode. The RAA489110 takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB Type-C power ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries.

The system power is provided by the adapter, battery, or a combination of both. The reconfigurable internal registers of the charger allow the use of a smaller inductor for the HPBB mode to achieve higher efficiencies across multiple power levels. The RAA489110 can operate with only a battery, only an adapter, or both connected. For Intel IMVP-compliant systems, the RAA489110 includes a System Power monitor (PSYS) functionality that provides an analog signal representing total platform power. The PSYS output can connect to many different IMVP core regulators to provide an IMVP-compliant power domain function. The RAA489110 supports reverse buck, boost, or buck-boost operation to the adapter port (On-the-Go/OTG) mode) from 2- to 4-cell batteries, allowing configurations to support USB-C Power Delivery (PD) output for Programmable Power Supply (PPS) ports. The RAA489110 serial communication uses SMBus/IC, allowing for the programming of many key parameters to deliver a customized solution.