| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LIE |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.70 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA489110A3GNP#AA0) | Download |
| Pkg. Type | TQFN |
| Lead Count (#) | 32 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Audible Noise | No |
| Automatic Power Source Selection | Yes |
| Automatic Trickle Charge (Typical) | Set by user |
| Battery Charge Voltage | 3.9 to 18.304 |
| Battery Charge Voltage Adjustment | 8mV steps |
| Battery Chemistry | Multi-Cell Li+/Polymer |
| Battery Leakage Current (Max) | 20uA (BGATE off, NGATE off, GPCOMP off, PSYS off, BMON off, Vbat = 8.4V, DCIN comes from Bat) |
| Bi-direction | Yes |
| Charge Current Limit Accuracy | ±3 |
| Charging Voltage Accuracy (Max) (±%) | 0.5 |
| DC Adapter Detection | Yes |
| Dither | Yes |
| Duty Cycle (%) | 100 - 100 |
| Input Current Limit Accuracy (% (±)) | 2 |
| Input Voltage (Max) (V) | 30 |
| Input Voltage (Min) (V) | 3.9 |
| Input Voltage Range (V) | 3.9 - 30 |
| Length (mm) | 4 |
| MOQ | 4500 |
| Output Voltage (Max) (V) | 18.304 |
| Output Voltage (Min) (V) | 3.9 |
| Parametric Category | Battery Charger ICs |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.70 |
| Price (USD) | $7.2534 |
| Product Type | Battery Charger |
| Qualification Level | Standard |
| Switching Frequency Range (Typical) (kHz) | 635 - 1000 |
| Thickness (mm) | 0.7 |
| Topology [Rail 1] | Hybrid Power Buck-Boost |
| Trickle Charge Current Range | 64mA, 128mA, 256mA, or 512mA |
| Width (mm) | 4 |
The RAA489110 is a digitally configurable buck-boost battery charger that supports Narrow Voltage Direct Charging (NVDC) and Hybrid Power Buck-Boost (HPBB/Bypass) charging; it switches between these modes using firmware control. Bypass mode is also supported using the firmware of the controller, allowing the adapter to provide power directly to the system. The RAA489110 provides charging functionality, system bus regulation, and protection features using only N-MOSFETs for tablet, Ultrabook, and notebook platforms. The advanced Renesas R3™ technology provides an efficient charging mode. The RAA489110 takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB Type-C power ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries.
The system power is provided by the adapter, battery, or a combination of both. The reconfigurable internal registers of the charger allow the use of a smaller inductor for the HPBB mode to achieve higher efficiencies across multiple power levels. The RAA489110 can operate with only a battery, only an adapter, or both connected. For Intel IMVP-compliant systems, the RAA489110 includes a System Power monitor (PSYS) functionality that provides an analog signal representing total platform power. The PSYS output can connect to many different IMVP core regulators to provide an IMVP-compliant power domain function. The RAA489110 supports reverse buck, boost, or buck-boost operation to the adapter port (On-the-Go/OTG) mode) from 2- to 4-cell batteries, allowing configurations to support USB-C Power Delivery (PD) output for Programmable Power Supply (PPS) ports. The RAA489110 serial communication uses SMBus/IC, allowing for the programming of many key parameters to deliver a customized solution.